Brand: Hubbell Wiring Device-Kellems
Catalog ID: IFP126GY
Application
Standard Faceplate GSA
Catalog Number
IFP126GY
Color
Gray
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Enterprise Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Orientation
Vertical
Size
Standard
Specifications
Plate Material - High-impact thermoplastic (UL 94V-0)
Type
Decorator
UPC
662620238036
Industry Standard(s)
UL Listed For Power And Low-Voltage
Carton Quantity
25