Brand: Hubbell Wiring Device-Kellems
Catalog ID: PH20A10S
Application
Catalog Number
PH20A10S
Color
Black
Environmental Conditions
32ºF - 122ºF (0ºC - 50ºC)
Material
Powder Coated Aluminum
Number of Receptacles
10
Series
Horizontal
Style
1 Rack Unit
Type
20 Amp
UPC
662620342764
Dimensions
18.96 in x 3.7 in x 1.72 in
Height
1.72 in
Length
18.96 in
Width
3.7 in
Voltage Rating Description
120V Input, 50–60Hz
Wattage
1900 W
Industry Standard(s)
cULus Listed to IEC 62368-1