HUBBELL WIRING DEVICE-KELLEMS
WBP_RAY10PLA_PRODIMAGE
WBP_RAY10PLA_PRODIMAGE
Discontinued

Switches and Lighting Controls, Dimmer, Toggle, Three Way, 600W 120V AC, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RAY603PLA

Switches and Lighting Controls, Dimmer, Toggle, Three Way, 600W 120V AC, Light Almond

Product details

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RAY603PLA

Color

Light Almond

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Number Of Poles

3-Way

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Toggle Preset Dimmers
  • Termination - Three Way

Style

Toggle Dimmer

Type

Incandescent

UPC

883778116872

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

600 W

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6

Resources and downloads