HUBBELL WIRING DEVICE-KELLEMS
WBP_RAY10PW_PRODIMAGE
WBP_RAY10PW_PRODIMAGE
play
Tradeselect Devices

Switches and Lighting Control, Residential Grade, Motor Speed Control, Toggle Type, Single Pole, 15A 120V AC, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RAYFSQFW

Residential Grade, Motor Speed Control, Toggle Type, Single-Pole, 15A 120V AC

Product details

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RAYFSQFW

Color

White

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Fan Speed Controls
  • Termination - Single Pole or Three Way

Style

Toggle Fan Control

Type

Fan Control

UPC

883778116964

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

1.5 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

180 W

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6

Resources and downloads