HUBBELL WIRING DEVICE-KELLEMS
WBP_RD600RI_PRODIMAGE
WBP_RD600RI_PRODIMAGE
play
Tradeselect Devices
Discontinued

Switches and Lighting Controls, Dimmer, Rotary, Single Pole, 600W 120V AC, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RD600RI

Switches and Lighting Controls, Dimmer, Rotary, Single Pole, 600W 120V AC, Ivory

Product details

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RD600RI

Color

Ivory

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Rotary Dimmers
  • Termination - Single Pole

Style

Rotary Dimmer

Type

Incandescent

UPC

883778117053

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

600 W

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6

Resources and downloads

Specifications

Installation Manuals

Videos

play
Tradeselect Devices

Engineering Drawing