HUBBELL WIRING DEVICE-KELLEMS
WBP_RDVCL153PI_PRODIMAGE
WBP_RDVCL153PI_PRODIMAGE
play
Tradeselect Devices

Switches and Lighting Controls, Dimmer, Rotary, Single Pole and Three Way, CFL and LED Loads, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RDVCL153PI

Switches and Lighting Controls, Dimmer, Rotary, Single Pole and Three Way, CFL and LED Loads, Ivory

  • Optimum CFL and LED Control
  • Low End Adjustment for Fine Tuning
  • Decorator and Traditional Toggle Styling Available

Product details

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RDVCL153PI

Color

Ivory

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Material - Mounting Hardware

Screws and Wire connectors included

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole / 3-Way

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Decorator Dimmer
  • Termination - Single Pole/Three Way

Style

Rocker Dimmer

Type

LED/CFL

UPC

883778304521

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

1.25 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

150 W

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6

Resources and downloads

Installation Manuals

Videos

play
Tradeselect Devices

pdp.resources.Technical Solutions