HUBBELL WIRING DEVICE-KELLEMS
WBP_RE2_PRODIMAGE
WBP_RE2_PRODIMAGE
WBP_RE2_App-1_PRODIMAGE
WBP_RE2_app_PRODIMAGE

REBOX® Commercial Cabinet, 32.2" H x 24.2" W x 7" D, Light Gray, Pre-Configured

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RE2

REBOX® Commercial Cabinet, 32.2"H x 24.2"W x 7"D, Pre-Configured

2-Unit

Product details

General

Catalog Number

RE2

Color

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

UPC

662620812380

Dimensions

Cubic Capacity

6115.2 cu.in

Depth

7

Height

32 in

Width

27.3 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Resources and downloads