HUBBELL WIRING DEVICE-KELLEMS
WBP_RE2_PRODIMAGE
WBP_RE2_PRODIMAGE
WBP_RE2_App-1_PRODIMAGE
WBP_RE4X_top_PRODIMAGE
WBP_RE2_app_PRODIMAGE

REBOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RE4X

REBOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured

5-Unit

Product details

General

Catalog Number

RE4X

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

UPC

662620824215

Dimensions

Cubic Capacity

11550 cu.in

Depth

10

Height

42 in

Thickness

0.0625

Width

27.5 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Resources and downloads