HUBBELL WIRING DEVICE-KELLEMS
WBP_RF151R_PRODIMAGE
WBP_RF151R_PRODIMAGE
play
Tamper-Resistant Receptacles
play
Tradeselect Devices
+3
WBP_RF151R_inst-2_PRODIMAGE

Floor and Wall Boxes, Residential Floor Box Kit, Drop-In, 15A 125V, 2-Pole 3-Wire Grounding, Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RF151R

Floor and Wall Boxes, Residential Floor Box Kit, Drop-In, 15A 125V, 2-Pole 3-Wire Grounding, Brass

Product details

General

Catalog Number

RF151R

EU RoHS Indicator

No

Specifications

Material - Solid Brass

UPC

883778300868

Logistics

Carton Quantity

10

Pallet Quantity

650

Resources and downloads

Customer Notices

Installation Manuals

Videos

play
Tamper-Resistant Receptacles
play
Tradeselect Devices

Engineering Drawing