HUBBELL WIRING DEVICE-KELLEMS
WBP_RJ62WTR_PRODIMAGE
WBP_RJ62WTR_PRODIMAGE
play
Tamper-Resistant Receptacles
play
Tradeselect Devices

J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RJ62WTR

J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, White

Tamper Resistant 20A 125V Receptacle

Product details

General

Application

  • Ideal for flat panels TVs

Catalog Number

RJ62WTR

Color

White

Contact

Brass

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Frame and Receptacle Only

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

Per TIA

UPC

883778302688

Dimensions

Display Size

1-Gang Standard Sized

Electrical Ratings

Connectivity

Terminal Screws for Receptacle

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

1890

Resources and downloads

Specifications

Installation Manuals

Videos

play
Tamper-Resistant Receptacles
play
Tradeselect Devices