HUBBELL WIRING DEVICE-KELLEMS
WBP_RR201CHBSTR_PRODIMAGE
WBP_RR201CHBSTR_PRODIMAGE
play
Tamper-Resistant Receptacles
play
Tradeselect Devices
WBP_RR201CHBSTR_front_PRODIMAGE

TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brass Plate

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RR201CHBSTR

TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brass Plate

Clock Hanger Receptacle

Product details

General

Application

Special Use Products

Catalog Number

RR201CHBSTR

Color

Brass

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778302190

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads

Installation Manuals

Videos

play
Tamper-Resistant Receptacles
play
Tradeselect Devices

Engineering Drawing