HUBBELL WIRING DEVICE-KELLEMS
WBP_RR350F_PRODIMAGE
WBP_RR350F_PRODIMAGE
play
Tradeselect Devices

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-50R, Flush Mount, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RR350F

tradeSELECT® Straight Blade Residential Grade, Single, 50A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-50R, Flush Mount

Flush Mount Receptacle

Product details

General

Application

Residential Range and Dryer Devices

Catalog Number

RR350F

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778100802

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

7500

Conductor Related

Number Of Wires

3-Wire Non-Grounding

Wire Size

#6 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

10-30R

Logistics

Carton Quantity

10

Pallet Quantity

2800

Resources and downloads

Specifications

Installation Manuals

Videos

play
Tradeselect Devices

Engineering Drawing