WBP_RR450PM_PRODIMAGE
WBP_RR450PM_PRODIMAGE
play
Tradeselect Devices

TradeSelect, Straight Blade, Single Panel Mount Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RR450PM

TradeSelect, Straight Blade, Single Panel Mount Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Black

Panel Mount Receptacle

Product details

General

Application
Residential Range and Dryer Devices
Color
  • Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Heavy Duty
Type
Single Receptacle
UPC
883778100758

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Wattage
12500

Conductor Related

Number Of Wires
4-Wire
Wire Size
#6 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
14-50R

Logistics

Carton Quantity
50
Pallet Quantity
4400

Resources and downloads

Specifications

Installation Manuals

Videos

play
Tradeselect Devices

Engineering Drawing