HUBBELL WIRING DEVICE-KELLEMS
Image of S1R6SPEXT Recessed 6" Series, Sub Plate, 1.5" Extension Kit
Image of S1R6SPEXT Recessed 6" Series, Sub Plate, 1.5" Extension Kit
Image of S1R6SPEXT Recessed 6" Series, Sub Plate, 1.5" Extension Kit
Image of S1R6SPEXT Recessed 6" Series, Sub Plate, 1.5" Extension Kit
Image of S1R6SPEXT Recessed 6" Series, Sub Plate, 1.5" Extension Kit

Recessed 6" Series, Sub Plate, 1.5" Extension Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6SPEXT

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 1.5" Extension Kit

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Extension Kit

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6SPEXT

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Accessories

UPC

783585444383

Certifications And Compliance

Industry Standard(s)

cULus Listed