HUBBELL WIRING DEVICE-KELLEMS
Image of S1R6SPM Recessed 6" Series, Sub Plate, 50% Left Side, (1) Style Line® Decorator Opening
Image of S1R6SPM Recessed 6" Series, Sub Plate, 50% Left Side, (1) Style Line® Decorator Opening
Buy America(n) Qualified

Recessed 6" Series, Sub Plate, 50% Left Side, (1) Style Line® Decorator Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6SPM

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 50% Left Side, (1) Style Line® Decorator Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Sub Plate

Application

  • 6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6SPM

Color

White

Construction

Fabricated

Construction Material - Main

6 Meunt

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(1) Style Line® Decorator Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Sub Plates

UPC

783585444352

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

4200