HUBBELL WIRING DEVICE-KELLEMS
Image of S1R6SPL Recessed 6" Series, Sub Plate, 50% Left Side, (3) Extron® AAP Opening, (2) Hubbell Keystone Openings
Image of S1R6SPL Recessed 6" Series, Sub Plate, 50% Left Side, (3) Extron® AAP Opening, (2) Hubbell Keystone Openings

Recessed 6" Series, Sub Plate, 50% Left Side, (3) Extron® AAP Opening, (2) Hubbell Keystone Openings

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6SPL

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 50% Left Side, (3) Extron® AAP Opening, (2) Hubbell Keystone Openings

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Sub Plate

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6SPL

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(3) Extron® AAP Opening, (2) Hubbell Keystone Openings

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Sub Plates

UPC

783585443096

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed