HUBBELL WIRING DEVICE-KELLEMS
Image of S1R6SPI Recessed 6" Series, Sub Plate, 50% Right Side, (1) Duplex Opening
Image of S1R6SPI Recessed 6" Series, Sub Plate, 50% Right Side, (1) Duplex Opening
Buy America(n) Qualified

Recessed 6" Series, Sub Plate, 50% Right Side, (1) Duplex Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6SPI

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 50% Right Side, (1) Duplex Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Sub Plate

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6SPI

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(1) Duplex Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Sub Plates

UPC

783585443010

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

4200