Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1R6SP3RTR
Accessory Type
Sub Plate
Application
6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Catalog Number
S1R6SP3RTR
Color
White
Construction
Fabricated
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
6" Recessed Fire-Rated Poke-Through Components
Material
Fabricated
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
(3) 20A Pre-Wired Tamper Resistant Receptacles, 1 Circuit, 18" Leads
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
6" Recessed Rated Poke Through Sub Plates
UPC
783585696485
Cable Entry
Through Cover
Industry Standard(s)
cULus Listed
Carton Quantity
12