HUBBELL WIRING DEVICE-KELLEMS
Image of S1R6SPT Recessed 6" Series, Sub Plate, 60% Left Side, (2) Extron® AAP Openings, (4) Extron® MAAP Opening
Image of S1R6SPT Recessed 6" Series, Sub Plate, 60% Left Side, (2) Extron® AAP Openings, (4) Extron® MAAP Opening

Recessed 6" Series, Sub Plate, 60% Left Side, (2) Extron® AAP Openings, (4) Extron® MAAP Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6SPT

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 60% Left Side, (2) Extron® AAP Openings, (4) Extron® MAAP Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Sub Plate

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6SPT

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(2) Extron® AAP Openings, (4) Extron® MAAP Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Sub Plates

UPC

783585544175

Certifications And Compliance

Industry Standard(s)

cULus Listed