WBP_S1R8JNC13_PRODIMAGE
WBP_S1R8JNC13_PRODIMAGE
WBP_S1R8JNC13_alt_PRODIMAGE

Recessed 8" Series, Replacement Fitting Box, (1) 2" EMT and (1) 1" EMT

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8JNC13

Fire-Rated Poke-Through SystemOne Recessed 8" Conduit Adapter, One 2" & One 1" EMT.

(1) 1 inch & (1) 2 inch EMT

Product details

General

Application
  • 8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
  • Metallic
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Fabricated
Mounting Type
Screw Mount
Size
Standard Sized Product
Sub Brand
SystemOne Recessed
Type
  • 8" Recessed Rated Poke Through Accessories
  • 8" Recessed Rated Poke Through Accessories
UPC
783585590806

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
12