WBP_S1R8CSP4DJ_PRODIMAGE
WBP_S1R8CSP4DJ_PRODIMAGE
WBP_S1R8CSP4DJ_jack_PRODIMAGE
WBP_S1R8CSP4DJ_alt-jack_PRODIMAGE
WBP_S1R8CSP4DJ_alt_PRODIMAGE

Recessed 8" Series, Sub Plate, Center, Single Gang, 1 Jack opening and 3 Jack KOs

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8CSP4DJ

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Center, Single Gang, 1 Jack opening and 3 Jack KOs

Open system subplates can be used with snap-on jacks which require 0.760” high x 0.600” wide jack openings

Product details

General

Accessory Type
Sub Plate
Application
  • 8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
  • White
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
8" Recessed Fire-Rated Poke-Through Components
Material
Steel
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
1 Jack opening and 3 Jack KOs
Size
Standard Sized Product
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
  • 8" Recessed Rated Poke Through Sub Plates
  • 8" Recessed Rated Poke Through Sub Plates
UPC
783585695754

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed