HUBBELL WIRING DEVICE-KELLEMS
Image of S1R8PSPZC Recessed 8" Series, Sub Plate, Perimeter, (2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads
Image of S1R8PSPZC Recessed 8" Series, Sub Plate, Perimeter, (2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads
Buy America(n) Qualified

Recessed 8" Series, Sub Plate, Perimeter, (2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8PSPZC

Fire Rated Poke Throughs, Recessed 8" Series, (2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Perimeter Sub Plate

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8PSPZC

Color

White

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Sub Plates

UPC

783585454535

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

cULus Listed