Take a TourBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Brand: Hubbell Wiring Device-Kellems
Catalog ID: DS120ALLV
Catalog Number
DS120ALLV
Color
Almond
Series
General Purpose
Style
Single Pole
Type
Rocker/Decorator
UPC
783585565262
Amperage Rating
5 A
Voltage Rating
24 VDC
Carton Quantity
10