HUBBELL WIRING DEVICE-KELLEMS
Image of DS120GYLV Rocker, Specification Grade, Back and Side Wired
Image of DS120GYLV Rocker, Specification Grade, Back and Side Wired
Image of DS120GYLV Rocker, Specification Grade, Back and Side Wired
Image of DS120GYLV Rocker, Specification Grade, Back and Side Wired
+1
Image of DS120GYLV Rocker, Specification Grade, Back and Side Wired

Rocker, Specification Grade, Back and Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DS120GYLV

Hubbell Wiring Device Kellems, Switches and Lighting Control, Decorator Toggle Switch, Single Pole, 5A 24V DC, Back and Side Wired, Gray

  • Maintained Contact

Product details

General

Catalog Number

DS120GYLV

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

General Purpose

Style

Single Pole

Type

Rocker/Decorator

UPC

783585565293

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Logistics

Carton Quantity

10