HUBBELL WIRING DEVICE-KELLEMS
Image of DS120ILV Rocker, Specification Grade, Back and Side Wired
Image of DS120ILV Rocker, Specification Grade, Back and Side Wired

Rocker, Specification Grade, Back and Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DS120ILV

Hubbell Wiring Device Kellems, Switches and Lighting Control, Decorator Toggle Switch, Single Pole, 5A 24V DC, Back and Side Wired, Ivory

  • Maintained Contact

Product details

General

Catalog Number

DS120ILV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Series

General Purpose

Style

Single Pole

Type

Rocker/Decorator

UPC

783585565309

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Logistics

Carton Quantity

10