HUBBELL WIRING DEVICE-KELLEMS
Image of DS320ALLV Rocker, Specification Grade, Back and Side Wired
Image of DS320ALLV Rocker, Specification Grade, Back and Side Wired
Discontinued

Rocker, Specification Grade, Back and Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DS320ALLV

Hubbell Wiring Device Kellems, Switches and Lighting Control, Decorator Toggle Switch, Three Way, 5A 24V DC, Back and Side Wired, Almond

  • Maintained Contact

Product details

General

Catalog Number

DS320ALLV

Color

Almond

Series

General Purpose

Style

Three Way

Type

Rocker/Decorator

UPC

783585565347

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Logistics

Carton Quantity

10