HUBBELL WIRING DEVICE-KELLEMS
WBP_S1R10ADMTBK_PRODIMAGE
WBP_S1R10ADMTBK_PRODIMAGE
play
SystemOne 10” FRPT

Recessed 10" Series, Abandonment Plate, Black Powder Coat

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R10ADMTBK

Fire Rated Poke Throughs, Recessed 10" Series, Abandonment Plate, Black Powder Coat

  • Maintains UL Fire Rating when S1R10PTFIT not activated
  • Aluminum Construction
  • Black Powder Coat Paint
  • Includes Necessary Mounting Hardware

Standard Product

Product details

General

Accessory Type

Abandonment Plate

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10ADMTBK

Color

Black

Construction

Fabricated

Construction Material - Main

10 Meunt

Cover Type

Abandonmant

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black Powder Coat Cover

Item Type

Abandonment Plate

Material

Aluminum

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Accessories

UPC

783585548173

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed