HUBBELL WIRING DEVICE-KELLEMS
WBP_S1R4FFADMTBK_PRODIMAGE
WBP_S1R4FFADMTBK_PRODIMAGE

Furniture Feed 4" Series, Abandonment Plate, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R4FFADMTBK

SystemOne, Furniture Feed 4" Series, Abandonment Plate, Black

  • Maintains UL Fire Rating when S1R4PTAVFIT Series and S1R4PTFF Series not activated
  • Aluminum Construction
  • Black Powder Coat Paint
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Abandonment Plate

Catalog Number

S1R4FFADMTBK

Cover Type

Abandonmant

Finish Type

Black

Item Type

4" Fire-Rated Poke-Through Component

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

Multi-Service

Style

Accessories

UPC

783585590004

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

12