HUBBELL WIRING DEVICE-KELLEMS
WBP_S1R4PTFFBRS_PRODIMAGE
WBP_S1R4PTFFBRS_PRODIMAGE

Furniture Feed 4" Series, Through Floor Fitting with Brass Plated Cover

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R4PTFFBRS

Fire Rated Poke Throughs, Furniture Feed 4" Series, Through Floor Fitting, Brass Plated Cover

Step Down Installation

Standard Product

Product details

General

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4PTFFBRS

Color

Brass

Cover Type

Furniture Feed

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brushed Brass Plated Cover

Item Type

4" Fire-Rated Poke-Through Component

Material

Fabricated

Material - Mounting Hardware

Step-Down Installation

Mounting Type

4" Core Hole

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Size

Standard Sized Product

Style

FRPT Kits

Sub Brand

SystemOne Recessed

Type

4" Recessed Rated Poke Through Kits

UPC

783585546346

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed