HUBBELL WIRING DEVICE-KELLEMS
WBP_S1R6PTNKL_PRODIMAGE
WBP_S1R6PTNKL_PRODIMAGE

Recessed 6" Series, Kit

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R6PTDEHNKL

Fire Rated Poke Throughs, Recessed 6" Series, Kit, (1) S1R6PTFIT, (1) S1R6SPD, (1) S1R6SPE, (1) S1R6SPH, (1) S1R6CVRNKL

  • For use with a 6.00” to 6.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

(4) 20A, pre-wired receptacles

Product details

General

Accessory Type

6" FRPT Kit

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6PTDEHNKL

Color

Nickel

EU RoHS Indicator

Contact Manufacturer

Finish Type

Satin Nickel Plated Cover

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

6" Core Hole

Number Of Outlets

(2) 50% Left Side Sub Plates- (3) iSTATION Opening, (1) Style Line® Decorator Opening, (2) Hubbell Keystone Openings and (1) 50% Right Side- (4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads

Size

Standard Sized Product

Style

FRPT - Complete Kits

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Kit

UPC

783585443218

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

1