HUBBELL WIRING DEVICE-KELLEMS
WBP_S1R8CVRALU_PRODIMAGE
WBP_S1R8CVRALU_PRODIMAGE

Recessed 8" Series, Cover Assembly, Brushed Aluminum Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8CVRALU

Fire Rated Poke Throughs, Recessed 8" Series, Cover Assembly, Brushed Aluminum Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

Product details

General

Accessory Type

8" Round Recessed Cover

Application

  • 8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8CVRALU

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brushed Aluminum Cover

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Specifications

Material - Brushed Aluminum

Style

Covers

Sub Brand

SystemOne Recessed

Type

8" Recessed Fire Rated Poke Through Covers

UPC

783585444253

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

10

Pallet Quantity

150