HUBBELL WIRING DEVICE-KELLEMS
WBP_S1R8PTFIT1CHI_PRODIMAGE
WBP_S1R8PTFIT1CHI_PRODIMAGE

Recessed 8" Series, Through Floor Fitting Only, (1) S1R8JNC1 fitting box, No S1FRPTJB, No Flexible Metal Conduit, No Sub Plates

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8PTFIT1CHI

Fire Rated Poke Throughs, Recessed 8" Series, Through Floor Fitting Only, (1) S1R8JNC1, No S1FRPTJB, No Flexible Metal Conduit, No Sub Plates

  • For use with a 8.00” to 8.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

Product details

General

Accessory Type

8" FRPT Kit

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8PTFIT1CHI

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Mounting Type

8" Core Hole

Performance

  • Mechanical - Mounting - In 8"(203.2) cored concrete diameter through hole
  • Mechanical - Wire - Three #12 AWG solid conductors

Size

Standard Sized Product

Specifications

Floor thickness - 2 1/4 in. (57.2)

Style

FRPT Fittings

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Kit

UPC

783585443904

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • UL 514A Listed