HUBBELL WIRING DEVICE-KELLEMS
WBP_S2FLSBZ_PRODIMAGE
WBP_S2FLSBZ_PRODIMAGE

Outdoor LED Flood Light Kit with Sensor

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S2FLSBZ

Hubbell Wiring Device Kellems, Flood Light Sensor, IP65, Bronze

Light Kit with Occupancy Sensor

Product details

General

Catalog Number

S2FLSBZ

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Series

Wall Mount

Style

NEMA 3R Enclosure

Type

Outdoor Lighting Control

UPC

783585565460

Electrical Ratings

Voltage Rating

120 VAC

Logistics

Carton Quantity

10