HUBBELL WIRING DEVICE-KELLEMS
WBP_S2FLSW_PRODIMAGE
WBP_S2FLSW_PRODIMAGE
WBP_S2FLSW_angle_PRODIMAGE

Outdoor LED Flood Light Kit with Sensor

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S2FLSW

Hubbell Wiring Device Kellems, Flood Light Sensor, IP65, White

Light Kit with Occupancy Sensor

Product details

General

Catalog Number

S2FLSW

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Wall Mount

Style

NEMA 3R Enclosure

Type

Outdoor Lighting Control

UPC

783585565453

Electrical Ratings

Voltage Rating

120 VAC

Logistics

Carton Quantity

10