HUBBELL WIRING DEVICE-KELLEMS
WBP_SA6686G_PRODIMAGE
WBP_SA6686G_PRODIMAGE
WBP_SA6686G_loaded-2_front_PRODIMAGE
WBP_SA6686G_loaded-1_PRODIMAGE
+2
WBP_SA6686G_loaded-1_front_PRODIMAGE

PEDESTAL,ALU,GROUNDED,2-G, W/ 1" HUB

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SA6686G

PEDESTAL,ALU,GROUNDED,2-G, W/ 1" HUB

  • Single Service Pedestals
  • Each Gang Includes Ground Screws
  • 1" Threaded Hub
  • Uses Standard Single Gang Stainless Steel Wallplates
  • Base Includes Anti-Rotational Locking Screw

Standard Product

Product details

General

Application

1" Hub

Application - For Use On

Surface Mount

Catalog Number

SA6686G

Color

Metallic

Construction Material - Main

6686 Meunt

EU RoHS Indicator

Contact Manufacturer

Size

2-Gang

Sub Brand

Above Floor Service Fittings

Type

Pedestal

UPC

783585546490

Certifications And Compliance

Industry Standard(s)

UL

Logistics

Carton Quantity

2

Pallet Quantity

760