WBP_SB3085W_PRODIMAGE
WBP_SB3085W_PRODIMAGE

3-Gang Flat Flange with Grounding Wire, Rectangular, 6.00" X 11.43", Brushed Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SB3085W

Flush Concrete Floor Box Series, 3-Gang Flat Flange with Grounding Wire, Rectangular, 6.00" X 11.43", Brushed Brass

Standard Product

Product details

General

Application
  • In-Floor Delivery Systems
Application - For Use On
Carpet; Tile; Concrete; Wood
Color
  • Brass
Construction
Machined
EU RoHS Indicator
No
Finish Type
Brass
Item Type
Rectangular Floor Flange
Material - Mounting Hardware
Screw Mounting
Mounting Method
Screw Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
  • Flush Rectangular - PFB Series
  • Flush Rectangular - B24 Series
Size
1-Gang;2-Gang;3-Gang
Sub Brand
Flush Concrete Floor Boxes
Type
  • Rectangular Floor Flange
  • Rectangular Floor Flange
Type of Use
Carpet, Tile
UPC
783585829982

Dimensions

Dimensions
11.34 in x 6 in x 2 in
Display Size
3-Gang
Height
2 in
Length
11.34 in
Width
6 in

Certifications And Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Logistics

Carton Quantity
10
Pallet Quantity
600