HUBBELL WIRING DEVICE-KELLEMS
WBP_SDSB1A_PRODIMAGE
WBP_SDSB1A_PRODIMAGE
WBP_SDSB1A_HBLTRED5B_App-2_PRODIMAGE
WBP_SDSB1A_Rightside_PRODIMAGE
+2
WBP_SDSB1A_App-2_PRODIMAGE

Spider Portable Power, Complete Unit, Locking Style, With 6) 20A 125V Receptacles- 1) 30A 250V Locking Receptacle- 1) 50A 125/250V Inlet and Outlet

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SBTL1A

Temporary Power Products, Spider Portable Power, Complete Unit, Locking Style, With 6) 20A 125V Receptacles- 1) 30A 250V Locking Receptacle- 1) 50A 125/250V Inlet and Outlet, Yellow

Standard Product

Product details

General

Application

Heavy Duty Portable

Catalog Number

SBTL1A

Color

Yellow

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Twist-Lock® Singles

Material

Thermoplastic

Material - Mounting Hardware

Non-Mounted, Portable

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environment - Moisture Resistance - Indoor and outdoor wet and dry locations

Series

Spider II

Specifications

  • Code Compliance - NEC®, ANSI/NFPA 70
  • Enclosure Type - 3R, rainproof, suitable for use in damp locations

Type

7-20A, 125V Locking Receptacles, 1-50A 125/250V Locking Inlet, 1-50A 125/250V Locking Outlet

UPC

783585370880

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pre-Wired

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

120/240 VAC

Voltage Rating Description

120/240 VAC

Wattage

12500

Conductor Related

Number Of Wires

4-Wire Grounding

Wire Size

#10 AWG Min #6 AWG Max

Certifications And Compliance

Industry Standard(s)

UL 1640 cUL and CSA, UL 943

Nema Rating

7) L5-20R, 1) 50A Non-NEMA In/Out