HUBBELL WIRING DEVICE-KELLEMS
WBP_TPC50_PRODIMAGE
WBP_TPC50_PRODIMAGE

Temporary Power Products, Spider IIPortable Power, Cable Sets and Receptacles, Input/Output Cable, 50A125/250V, 100' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SCB100

Temporary Power Products, Spider IIPortable Power, Cable Sets and Receptacles, Input/Output Cable, 50A125/250V, 100' Length

Product details

General

Catalog Number

SCB100

Color

Black

EU RoHS Indicator

Contact Manufacturer

Style

Cord Sets

Type

Cable Set

UPC

783585185569

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A