HUBBELL WIRING DEVICE-KELLEMS
WBP_SF14SJOW_PRODIMAGE
WBP_SF14SJOW_PRODIMAGE

Snap-Fit, Keystone, 1/4" Stereo Jack, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SF14SJOW

Snap-Fit, Keystone, 1/4" Stereo Jack, Office White

Standard Product

Product details

General

Application

Snap-Fit 1/4" Stereo Jack

Catalog Number

SF14SJOW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

1/4"

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620287652

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads