HUBBELL WIRING DEVICE-KELLEMS
WBP_SFUSBABW_PRODIMAGE
WBP_SFUSBABW_PRODIMAGE

Snap-Fit, Keystone, USB, A to B, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFUSBABW

Snap-Fit, Keystone, USB, A to B, White

Standard Product

Product details

General

Accessory Type

Snap Fittings

Application - For Use On

Audio Video

Catalog Number

SFUSBABW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Series

FPTV

Size

2-Gang;4-Gang

Style

USB

Temperature Rating

Per TIA

Type

Accessories

Type of Use

Audio Video

UPC

662620289182

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25