WBP_SNAP20UACI_PRODIMAGE
WBP_SNAP20UACI_PRODIMAGE
WBP_SNAP15UACW_side-R_PRODIMAGE
WBP_SNAP15UACW_back_PRODIMAGE
WBP_SNAP15UACW_side-L_PRODIMAGE

SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP20UACI

SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Ivory

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Fast Charge USB Ports
  • Combination Ports, One Type A, One Type C
  • High Power 3 Amp, up to 9 Volt USB Output
  • USB Ports Rated 10,000 Cycles
  • Commercial Grade Receptacle

Product details

General

EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2
Style
Style Line Decorator
Type
One USB Type-A and one Type-C port
UPC
883778308505

Electrical Ratings

Current / Amperage Rating
20 A
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3

Certifications And Compliance

Nema Rating
5-20R

Logistics

Carton Quantity
10
Pallet Quantity
3500