WBP_SNAP3W1NA_PRODIMAGE
WBP_SNAP3W1NA_PRODIMAGE
play
SNAPConnect Devices
WBP_SNAP3W1NA _detail_PRODIMAGE

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Three Way Connector, Stranded Wire, 15/20A North American

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP3W2NA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Three Way Connector, Stranded Wire, 15/20A North American

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

Product details

General

Color
  • Clear
EU RoHS Indicator
Yes
Item Type
SNAPConnect Switch Pigtailed Connector
Series
Accessories
Style
For Three Way General Purpose and Illuminated
Type
  • Pigtailed Connector
  • Pigtailed Connector
UPC
783585189963

Dimensions

Dimensions
6.5 in x 1.39 in x 0.84 in
Height
0.84 in
Length
6.5 in
Width
1.39 in

Conductor Related

Wire Size
#12 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
20
Pallet Quantity
9000