HUBBELL WIRING DEVICE-KELLEMS
WBP_SNAP5661LATR_PRODIMAGE
WBP_SNAP5661LATR_PRODIMAGE
play
Tamper-Resistant Receptacles
play
SNAPConnect Devices

Straight Blade Devices, Receptacles, Tamper Resistant, Single, SNAPConnect, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Light Almond.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP5661LATR

Straight Blade Devices, Receptacles, Tamper Resistant, Single, SNAPConnect, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Light Almond.

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Audible SNAP indicates solid connection
  • Reduces installation time
  • Fully insulated design

Product details

General

Catalog Number

SNAP5661LATR

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2

Series

Extra Heavy Duty

Style

SNAPconnect Single Smooth Nylon Face

Type

Tamper Resistant

UPC

783585531083

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

250V

Conductor Related

Number Of Wires

3

Certifications And Compliance

Nema Rating

6-15R

Logistics

Carton Quantity

10

Resources and downloads