HUBBELL WIRING DEVICE-KELLEMS
WBP_SNAPSP1NA_PRODIMAGE
WBP_SNAPSP1NA_PRODIMAGE
play
SNAPConnect Devices
WBP_SNAPSP1NA_detail_PRODIMAGE

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Single Pole Connector, Stranded Wire, 15/20A North American

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAPSP2NA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Single Pole Connector, Stranded Wire, 15/20A North American

Product details

General

Catalog Number

SNAPSP2NA

Color

Clear

EU RoHS Indicator

Yes

Item Type

SNAPConnect Switch Pigtailed Connector

Series

Accessories

Style

For Single Pole General Purpose and Illuminated

Type

Pigtailed Connector

UPC

783585189949

Dimensions

Dimensions

6.5 in x 1.39 in x 0.84 in

Height

0.84 in

Length

6.5 in

Width

1.39 in

Conductor Related

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

10000