HUBBELL WIRING DEVICE-KELLEMS
WBP_SPPBK10_PRODIMAGE
WBP_SPPBK10_PRODIMAGE
Discontinued

Snap-Fit, Banana Plug, Black, 10 Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SPPBK10

Snap-Fit, Banana Plug, Black, 10 Pack

Standard Product

Product details

General

Application

Bulk Speaker Banana Plug Black

Catalog Number

SPPBK10

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Banana Plug

Temperature Rating

Per TIA

Type

Speaker

UPC

662620843568

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads