HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLDS3SSRCPJ_PRODIMAGE
WBP_HBLDS3SSRCPJ_PRODIMAGE

SS DISC, 60A, LED & JOG, 4X REP COVER

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS6SSRCPJ

SS DISC, 60A, LED & JOG, 4X REP COVER

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • SS DISC
  • 60A
  • LED & JOG
  • 4X REP COVER

Product details

General

Application

LED indicators / Jog Switch / Labelless

Catalog Number

HBLDS6SSRCPJ

Enclosure Type

Stainless Steel

Series

Non-Fused;Fused

Style

inSIGHT

Type

Disconnect Switches

UPC

783585640419

Electrical Ratings

Current / Amperage Rating

60 A