Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDS6SSRRCJ
NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.
Application
Jog Switch / Labelless (60A)
Catalog Number
HBLDS6SSRRCJ
Enclosure Type
Stainless Steel
EU RoHS Indicator
Contact Manufacturer
Series
Non-Fused;Fused
Style
Jog
Type
Accessories
UPC
783585640433
Current / Amperage Rating
60 A