HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLDS3SSRRCPJ_PRODIMAGE
WBP_HBLDS3SSRRCPJ_PRODIMAGE

SS SLOPED DISC,100A LED&JOG,4X,REP COVER

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS10SSRRCPJ

SS SLOPED DISC,100A LED&JOG,4X,REP COVER

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Secondary confirmation of isolation of power
  • Certified by NSF
  • Integral jog switch allows communication to a PLC
  • 15 degree sloped top support hygenic design

Product details

General

Application

LED indicators / Jog Switch / Labelless

Catalog Number

HBLDS10SSRRCPJ

Enclosure Type

Stainless Steel

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused;Fused

Style

inSIGHT

Type

Accessories

UPC

783585640532

Electrical Ratings

Current / Amperage Rating

100 A