HUBBELL WIRING DEVICE-KELLEMS
WBP_RM3004PA001_PRODIMAGE
WBP_RM3004PA001_PRODIMAGE

Signal and Control Products, Linkosity, Male Receptacle, 30A 4W, 1'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RM3004PA001

Signal and Control Products, Linkosity, Male Receptacle, 30A 4W, 1'

Green/Yellow/Black Wires

Product details

General

Catalog Number

RM3004PA001

Construction

Fabricated

EU RoHS Indicator

Yes

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

MotorQuick/LINKOSITY

Style

Male Receptacle

Type

Accessories For LINKOSITY®

UPC

783585116280

Dimensions

Weight

0.95 lb

Electrical Ratings

Amperage Rating

30 A

Current Rating

30 A

Wattage

18000

Conductor Related

Conductor Type

Copper

Number of Conductors

4

Certifications And Compliance

Industry Standard(s)

Listed to UL 2238 and UL 50E

Logistics

Carton Quantity

50

Pallet Quantity

1050