HUBBELL WIRING DEVICE-KELLEMS
Image not found
Image not found

Straight Blade Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 277V AC, 7-15R,Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5324

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 277V AC, 7-15R,Single Pack.

Product details

General

Application

Industrial/Commercial

Catalog Number

HBL5324

Color

Brown

Cord Range

0.296"-0.625" (7.5-15.9)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

2

Insulation

Insulated Body

Item Type

Armored

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-1 or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Assembly Screws - Nickel plated steel
  • Body - Phenolic
  • Contacts - .031 in. Brass
  • Cord Clamp - Plated steel
  • Terminal Screws - Brass

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

UPC

783585013374

Dimensions

Display Size

Standard

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

277 V

Voltage Rating Description

277 V

Conductor Related

Conductor Range

#14 AWG to #12 AWG

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

7-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10